SCAS549D November 1995 – February 2024 SN74ACT564
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
SN74ACT564 | UNIT | |||
---|---|---|---|---|
MIN | MAX | |||
VCC | Supply voltage | 4.5 | 5.5 | V |
VIH | High-level input voltage | 2 | V | |
VIL | Low-level input voltage | 0.8 | V | |
VI | Input voltage | 0 | VCC | V |
VO | Output voltage | 0 | VCC | V |
IOH | High-level output current | –24 | mA | |
IOL | Low-level output current | 24 | mA | |
∆t/∆v | Input transition rise or fall rate | 8 | ns/V | |
TA | Operating free-air temperature | –40 | 85 | °C |