SCAS549D November 1995 – February 2024 SN74ACT564
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | TA = 25°C | SN74ACT564 | UNIT | |||
---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | ||||
fmax | 85 | 90 | 75 | MHz | ||||
tPLH | CLK | Q | 2 | 6.5 | 10.5 | 1.5 | 11.5 | ns |
tPHL | 1.5 | 6 | 9.5 | 1.5 | 10.5 | |||
tPZH | OE | Q | 1.5 | 5.5 | 9 | 1.5 | 9.5 | ns |
tPZL | 1.5 | 5.5 | 8.5 | 1 | 9.5 | |||
tPHZ | OE | Q | 1.5 | 7 | 10.5 | 1.5 | 11.5 | ns |
tPLZ | 1.5 | 5 | 8 | 1 | 8.5 |