SCAS964A November 2023 – March 2024 SN74ACT573-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
OE | 1 | I | Output enable, active low |
1D | 2 | I | 1D input |
2D | 3 | I | 2D input |
3D | 4 | I | 3D input |
4D | 5 | I | 4D input |
5D | 6 | I | 5D input |
6D | 7 | I | 6D input |
7D | 8 | I | 7D input |
8D | 9 | I | 8D input |
GND | 10 | G | Ground |
LE | 11 | I | Latch enable input |
8Q | 12 | O | 8Q output |
7Q | 13 | O | 7Q output |
6Q | 14 | O | 6Q output |
5Q | 15 | O | 5Q output |
4Q | 16 | O | 4Q output |
3Q | 17 | O | 3Q output |
2Q | 18 | O | 2Q output |
1Q | 19 | O | 1Q output |
VCC | 20 | P | Positive supply |
Thermal Pad(2) | — | The thermal pad can be connected to GND or left floating. Do not connect to any other signal or supply. |