SCAS964A November 2023 – March 2024 SN74ACT573-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
These 8-bit latches feature 3-state outputs designed specifically for driving highly capacitive or relatively low-impedance loads. The devices are particularly suitable for implementing buffer registers, I/O ports, bus drivers, and working registers.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
SN74ACT573-Q1 | PW (TSSOP, 20) | 6.5mm × 6.4mm | 6.50mm x 4.40mm |
RKS (WQFN, 20) | 4.5mm × 2.5mm | 4.5mm × 2.5mm |