SCAS964A November 2023 – March 2024 SN74ACT573-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | DESCRIPTION | CONDITION | VCC | TA = 25°C | -40°C to 125°C | UNIT | ||
---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | |||||
tW | Pulse duration | LE high | 5 V | 3.5 | 4 | ns | ||
tSU | Setup time | Data before LE↓ | 5 V | 3 | 3.5 | ns | ||
tH | Hold time | Data after LE↓ | 5 V | 0 | 0 | ns |