SCAS964A November 2023 – March 2024 SN74ACT573-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | VCC | -40°C to 125°C | UNIT | ||
---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | ||||||
tPLH | D | Q | CL = 50pF | 5 V | 5.2 | 9.4 | ns | |
tPHL | D | Q | CL = 50pF | 5 V | 6.2 | 10.6 | ns | |
tPLH | LE | Q | CL = 50pF | 5 V | 6.2 | 9.8 | ns | |
tPHL | LE | Q | CL = 50pF | 5 V | 6.3 | 9.9 | ns | |
tPZH | OE | Q | CL = 50pF | 5 V | 6.1 | 9.5 | ns | |
tPZL | OE | Q | CL = 50pF | 5 V | 6.3 | 10 | ns | |
tPHZ | OE | Q | CL = 50pF | 5 V | 5.5 | 8.2 | ns | |
tPLZ | OE | Q | CL = 50pF | 5 V | 4 | 6.1 | ns |