SCAS964A November 2023 – March 2024 SN74ACT573-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | VCC | -40°C to 125°C | UNIT | ||
---|---|---|---|---|---|---|
MIN | TYP | MAX | ||||
VOH | IOH = -50 µA | 4.5 V | 4.4 | 4.49 | V | |
5.5 V | 5.4 | 5.49 | ||||
IOH = -24 mA | 4.5 V | 3.9 | 4.2 | |||
IOH = -24 mA | 5.5 V | 5 | 5.2 | |||
IOH = -50 mA | 5.5 V | 4.5 | 4.9 | |||
IOH = -75 mA | 5.5 V | 4 | 4.6 | |||
VOL | IOH = 50 µA | 4.5 V | 0.01 | 0.1 | V | |
5.5 V | 0.01 | 0.1 | ||||
IOH = 24 mA | 4.5 V | 0.2 | 0.4 | |||
IOH = 24 mA | 5.5 V | 0.2 | 0.3 | |||
IOH = 50 mA | 5.5 V | 0.3 | 0.6 | |||
IOH = 75 mA | 5.5 V | 0.5 | 0.9 | |||
II | VI = 5.5 V or GND | 0 V to 5.5 V | ±1 | µA | ||
IOZ | VO = VCC or GND | 5.5 V | ±5 | µA | ||
ICC | VI = VCC or GND, IO = 0 | 5.5 V | 80 | µA | ||
ΔICC | VI = VCC – 2.1 V; Any Input | 4.5 V to 5.5 V | 0.6 | 1.5 | mA | |
CI | VI = VCC or GND | 5 V | 8 | pF | ||
CO | VO = VCC or GND | 5 V | 14 | pF | ||
CPD | F = 1MHz | 5 V | 59 | pF |