SCAS538G October 1995 – March 2024 SN54ACT573 , SN74ACT573
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
SN54ACT573 | SN74ACT573 | UNIT | ||||
---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | |||
VCC | Supply voltage | 4.5 | 5.5 | 4.5 | 5.5 | V |
VIH | High-level input voltage | 2 | 2 | V | ||
VIL | Low-level input voltage | 0.8 | 0.8 | V | ||
VI | Input voltage | 0 | VCC | 0 | VCC | V |
VO | Output voltage | 0 | VCC | 0 | VCC | V |
IOH | High-level output current | –24 | –24 | mA | ||
IOL | Low-level output current | 24 | 24 | mA | ||
Δt/Δv | Input transition rise or fall rate | 8 | 8 | ns/V | ||
TA | Operating free-air temperature | –55 | 125 | –40 | 85 | °C |