SCAS538G October 1995 – March 2024 SN54ACT573 , SN74ACT573
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
These 8-bit latches feature 3-state outputs designed specifically for driving highly capacitive or relatively low-impedance loads. The devices are particularly suitable for implementing buffer registers, I/O ports, bus drivers, and working registers.
PART NUMBER | RATING | PACKAGE(1) |
---|---|---|
SN54ACT573 | Military | J (CDIP, 20) |
W (CFP, 20) | ||
FK (LCCC, 20) | ||
SN74ACT573 | Catalog | DB (SSOP, 20) |
DW (SOIC, 20) | ||
N (WQFN, 20) | ||
NS (SOP, 20) | ||
PW (TSSOP, 20) | ||
RKS (VQFN, 20) |