SCAS537F October 1995 – February 2024 SN74ACT574
PRODMIX
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TA = 25°C | SN74ACT574 | UNIT | |||
---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | |||
fclock | Clock frequency | 100 | 85 | MHz | ||
tw | Pulse duration, CLK high or low | 3 | 4 | ns | ||
tsu | Setup time, data before CLK↑ | 2.5 | 2.5 | ns | ||
th | Hold time, data after CLK↑ | 1 | 1 | ns |