SCAS537F October 1995 – February 2024 SN74ACT574
PRODMIX
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | VCC | TA = 25°C | SN74ACT574 | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | |||||
VOH | IOH = –50 µA | 4.5 V | 4.4 | 4.49 | 4.4 | V | |||
5.5 V | 5.4 | 5.49 | 5.4 | ||||||
IOH = –24 mA | 4.5 V | 3.86 | 3.76 | ||||||
5.5 V | 4.86 | 4.76 | |||||||
IOH = –50 mA1 | 5.5 V | ||||||||
IOH = –75 mA1 | 5.5 V | 3.85 | |||||||
VOL | IOL = 50 µA | 4.5 V | 0.1 | 0.1 | V | ||||
5.5 V | 0.1 | 0.1 | |||||||
IOL = 24 mA | 4.5 V | 0.36 | 0.44 | ||||||
5.5 V | 0.36 | 0.44 | |||||||
IOL = 50 mA1 | 5.5 V | ||||||||
IOL = 75 mA1 | 5.5 V | 1.65 | |||||||
IOZ | VO = VCC or GND | 5.5 V | ±0.25 | ±2.5 | µA | ||||
II | VI = VCC or GND | 5.5 V | ±0.1 | ±1 | µA | ||||
ICC | VI = VCC or GND, | IO = 0 | 5.5 V | 4 | 40 | µA | |||
ΔICC2 | One
input at 3.4 V, Other inputs at GND or VCC |
5.5 V | 0.6 | 1.5 | mA | ||||
Ci | VI = VCC or GND | 5 V | 4.5 | pF |