SCAS537F October 1995 – February 2024 SN74ACT574
PRODMIX
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
TA = 25°C | SN74ACT574 | UNIT | |||
---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | ||||
fmax | 100 | 110 | 85 | MHz | ||||
tpd | CLK | Q | 2.5 | 7 | 11 | 2 | 12 | ns |
2 | 6.5 | 10 | 1.5 | 11 | ||||
tPHL | OE | Q | 2 | 6.4 | 9.5 | 1.5 | 10 | ns |
2 | 6 | 9 | 1.5 | 10 | ||||
tt | OE | Q | 2 | 7 | 10.5 | 1.5 | 11.5 | ns |
2 | 5.5 | 8.5 | 1.5 | 9 |