SCASE37 November 2024 SN74ACT595
PRODUCTION DATA
PARAMETER | DESCRIPTION | CONDITION | VCC | -40°C to 125°C | UNIT | |
---|---|---|---|---|---|---|
MIN | MAX | |||||
fclock | Clock frequency | 5V | 100 | MHz | ||
tw | Pulse duration | RCLK or SRCLK high or low | 5V | 1.5 | ns | |
tw | Pulse duration | SRCLR low | 5V | 1.8 | ns | |
tsu | Setup time | SER before SRCLK↑ | 5V | 1 | ns | |
tsu | Setup time | SRCLK↑ before RCLK↑ | 5V | 2.5 | ns | |
tsu | Setup time | SRCLR low before RCLK↑ | 5V | 2.4 | ns | |
tsu | Setup time | SRCLR high (inactive) before SRCLK↑ | 5V | 0.4 | ns | |
th | Hold time | SER after SRCLK↑ | 5V | 0.7 | ns |