SCAS973 March 2024 SN74ACT7541-Q1
PRODUCTION DATA
The SN74ACT7541-Q1 contains eight buffers with open-drain outputs. The active low output enable pins (OE1 and OE2) control all eight channels, and are configured so that both must be low for the outputs to be active.
When the outputs are enabled, the outputs are actively driven low or set into the high-impedance state.
When the outputs are disabled, the outputs are set into the high-impedance state.