SCAS972 March 2024 SN74ACT7541
PRODUCTION DATA
Specification | Description | Condition | MIN | MAX | UNIT |
---|---|---|---|---|---|
VCC | Supply voltage | 4.5 | 5.5 | V | |
VIH | High-level input voltage | 4.5V ≤ VCC ≤ 5.5V | 2 | V | |
VIL | Low-Level input voltage | 4.5V ≤ VCC ≤ 5.5V | 0.8 | V | |
VI(1) | Input Voltage | 0 | VCC | V | |
VO | Output Voltage | 0 | VCC | V | |
IOH | High-level output current | 4.5V ≤ VCC ≤ 5.5V | -24 | mA | |
IOL | Low-level output current | 4.5V ≤ VCC ≤ 5.5V | 24 | mA | |
Δt/Δv | Input transition rise or fall rate | 4.5V ≤ VCC ≤ 5.5V | 20 | ns/V | |
TA | Operating free-air temperature | -40 | 125 | °C |