SCAS975 March 2024 SN74ACT8541-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | VCC | TA = 25°C | -40°C to 125°C | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|
MIN | TYP(1) | MAX | MIN | TYP | MAX | ||||
VT+ | Positive-going input threshold voltage | 4.5V | 1.2 | 1.5 | 1.9 | 1.2 | 1.9 | V | |
5V | 1.4 | 2 | 1.4 | 2 | |||||
5.5V | 1.4 | 1.7 | 2.1 | 1.4 | 2.1 | ||||
VT- | Negative-going input threshold voltage | 4.5V | 0.5 | 0.9 | 1.2 | 0.5 | 1.2 | V | |
5V | 0.8 | 1.3 | 0.8 | 1.3 | |||||
5.5V | 0.6 | 1 | 1.4 | 0.6 | 1.4 | ||||
ΔVT | Hysteresis (VT+ − VT−) | 4.5V | 0.4 | 0.6 | 1.4 | 0.4 | 1.4 | V | |
5V | 0.4 | 0.4 | |||||||
5.5V | 0.4 | 0.6 | 1.5 | 0.4 | 1.5 | ||||
VOH | IOH = -50µA | 4.5V | 4.4 | 4.49 | 4.4 | V | |||
5.5V | 5.4 | 5.49 | 5.4 | ||||||
IOH = -24mA | 4.5V | 3.94 | 3.7 | ||||||
IOH = -24mA | 5.5V | 4.86 | 4.7 | ||||||
IOH = -50mA | 5.5V | 3.85 | |||||||
IOH = -75mA | 5.5V | 3.85 | |||||||
VOL | IOH = 50µA | 4.5V | 0.001 | 0.1 | 0.1 | V | |||
5.5V | 0.001 | 0.1 | 0.1 | ||||||
IOH = 24mA | 4.5V | 0.36 | 0.5 | ||||||
IOH = 24mA | 5.5V | 0.36 | 0.5 | ||||||
IOH = 50mA | 5.5V | 1.65 | |||||||
IOH = 75mA | 5.5V | 1.65 | |||||||
II | VI = 5.5V or GND | 0V to 5.5V | ±0.1 | ±1 | µA | ||||
IOZ | VO = VCC or GND | 5.5V | ±0.25 | ±5 | µA | ||||
ICC | VI = VCC or GND, IO = 0 | 5.5V | 2 | 80 | µA | ||||
ΔICC | VI = VCC – 2.1V; Any Input | 4.5V to 5.5V | 0.6 | 1.2 | 1.5 | mA | |||
CI | VI = VCC or GND | 5V | 8 | pF | |||||
CO | VO = VCC or GND | 5V | 14 | pF | |||||
CPD(2)(3) | CL = 50pF, F = 1MHz | 5V | 19 | pF |