SCAS974 March 2024 SN74ACT8541
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCC | TA = 25°C | -40°C to 125°C | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | |||||
tPLH | A | Y | 5V | 4.2 | 5.8 | 7.1 | ns | |||
tPHL | A | Y | 5V | 5 | 8.1 | 9.6 | ns | |||
tPZH | OE | Y | 5V | 6.3 | 9.5 | 11.5 | ns | |||
tPZL | OE | Y | 5V | 6.5 | 10 | 11.9 | ns | |||
tPHZ | OE | Y | 5V | 5.3 | 6.8 | 7.8 | ns | |||
tPLZ | OE | Y | 5V | 3.8 | 5.2 | 6.3 | ns |