SGDS013C february 2002 – june 2023 SN74AHC00-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
VOL(P) | Quiet output, maximum dynamic VOL | 0.3 | 0.8 | V | |
VOL(V) | Quiet output, minimum dynamic VOL | −0.3 | −0.8 | V | |
VOH(V) | Quiet output, minimum dynamic VOH | 4.61 | V | ||
VIH(D) | High-level dynamic input voltage | 3.5 | V | ||
VIL(D) | Low-level dynamic input voltage | 1.5 | V |