SGDS013C february 2002 – june 2023 SN74AHC00-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | TA = 25 °C | TA = −40 °C to 125°C | TA = −40 °C to 85°C | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
tPLH | A or B | Y | CL = 15 pF | 5.5 | 7.9 | 1 | 9.5 | 1 | 9.5 | ns | |
tPHL | 5.5 | 7.9 | 1 | 9.5 | 1 | 9.5 | |||||
tPLH | A or B | Y | CL = 50 pF | 8 | 11.4 | 1 | 13 | 1 | 13 | ns | |
tPHL | 8 | 11.4 | 1 | 13 | 1 | 13 |