SGDS013C february 2002 – june 2023 SN74AHC00-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | VCC | TA = 25 °C | TA = −40 °C to 125°C | TA = −40 °C to 85°C | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
VOH | IOH = −50 μΑ | 2 V | 1.9 | 2 | 1.9 | 1.9 | V | ||||
3 V | 2.9 | 3 | 2.9 | 2.9 | |||||||
4.5 V | 4.4 | 4.5 | 4.4 | 4.4 | |||||||
IOH = −4 mA | 3 V | 2.58 | 2.48 | 2.48 | |||||||
IOH = −8 mA | 4.5 V | 3.94 | 3.8 | 3.8 | |||||||
VOL | IOL = 50 μΑ | 2 V | 0.1 | 0.1 | 0.1 | V | |||||
3 V | 0.1 | 0.1 | 0.1 | ||||||||
4.5 V | 0.1 | 0.1 | 0.1 | ||||||||
IOL = 4 mA | 3 V | 0.36 | 0.5 | 0.44 | |||||||
IOL = 8 mA | 4.5 V | 0.36 | 0.5 | 0.44 | |||||||
II | Vl = 5.5 V or GND | 0 V to 5.5 V | ±0.1 | ±1 | ±1 | μΑ | |||||
ICC | Vl = VCC or GND, | IO = 0 | 5.5 V | 2 | 20 | 20 | μA | ||||
Ci | Vl = VCC or GND | 5 V | 2 | 10 | 10 | pF |