SCLS524C july 2003 – june 2023 SN74AHC02-Q1
PRODMIX
Refer to the PDF data sheet for device specific package drawings
The SN74AHC02 contains four independent 2-input NOR gates that perform the Boolean function Y = A • B or Y = A + B in positive logic.
PART NUMBER | PACKAGE1 | PACKAGE SIZE 2 |
---|---|---|
SN74AHC02-Q1 | PW (TSSOP, 14) | 5.00 mm × 6.4 mm |
BQA (WQFN, 14) | 3 mm × 2.5 mm |