SCLS254N December 1995 – February 2024 SN54AHC02 , SN74AHC02
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | TA = 25°C | TA = –55°C TO 125°C | TA = –40°C TO 85°C | TA = –40°C TO 125°C | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
Recommended | ||||||||||||
SN54AHC02 | SN74AHC02 | SN74AHC02 | ||||||||||
TYP | MAX | MIN | MAX | MIN | MAX | MIN | MAX | |||||
tPLH | A or B | Y | CL = 15 pF | 3.6(1) | 5.5(1) | 1(1) | 6.5(1) | 1 | 6.5 | 1 | 6.5 | ns |
tPHL | 3.6(1) | 5.5(1) | 1(1) | 6.5(1) | 1 | 6.5 | 1 | 6.5 | ||||
tPLH | A or B | Y | CL = 50 pF | 5.1 | 1 | 8.5 | 1 | 8.5 | 1 | 8.5 | ns | |
tPHL | 5.1 | 1 | 8.5 | 1 | 8.5 | 1 | 8.5 |