SCLS231P october 1995 – june 2023 SN54AHC04 , SN74AHC04
PRODMIX
Refer to the PDF data sheet for device specific package drawings
The 'AHC04 devices contain six independent inverters. These devices perform the Boolean function Y = A.
PART NUMBER | PACKAGE1 | BODY SIZE2 |
---|---|---|
SN54AHC04 | J (CDIP, 14) | 19.56 mm × 6.67 mm |
W (CFP, 14) | 13.1 mm × 6.92 mm | |
FK (LCCC, 20) | 8.9 mm × 8.9 mm | |
SN74AHC04 | N (PDIP, 14) | 19.3 mm × 6.35 mm |
D (SOIC, 14) | 8.65 mm × 3.91 mm | |
DB (SSOP, 14) | 6.20 mm × 5.30 mm | |
NS (SOP, 14) | 12.60 mm × 5.30 mm | |
PW (TSSOP, 14) | 5.00 mm × 4.40 mm | |
DGV (TVSOP, 14) | 3.6 mm × 4.4 mm | |
RGY (VQFN, 14) | 3.50 mm × 3.50 mm | |
BQA (WQFN, 14) | 3 mm × 2.5 mm |