SCLS231P october 1995 – june 2023 SN54AHC04 , SN74AHC04
PRODMIX
Refer to the PDF data sheet for device specific package drawings
PARAMETER | SN74AHC04 | UNIT | |||
---|---|---|---|---|---|
MIN | TYP | MAX | |||
VOL(P) | Quiet output, maximum dynamic VOL | 0.4 | V | ||
VOL(V) | Quiet output, minimum dynamic VOL | –0.4 | V | ||
VOH(V) | Quiet output, minimum dynamic VOH | 4.8 | V | ||
VIH(D) | High-level dynamic input voltage | 3.5 | V | ||
VIL(D) | Low-level dynamic input voltage | 1.5 | V |