SCLS236L October 1995 – February 2024 SN54AHC08 , SN74AHC08
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
LOAD CAPACITANCE |
TA | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|---|---|---|
tPLH, tPHL | A or B | Y | CL = 15 pF | TA = 25°C | 6.2(1) | 8.8(1) | ns | |
TA = –55°C to 125°C, SN54AHC08 | 1(1) | 10.5(1) | ||||||
TA = –40°C to 85°C, SN74AHC08 | 1 | 10.5 | ||||||
TA = –40°C to 125°C Recommended, SN74AHC08 | 1 | 10.5 | ||||||
tPLH, tPHL | A or B | Y | CL = 50 pF | TA = 25°C | 8.7 | 12.3 | ns | |
TA = –55°C to 125°C, SN54AHC08 | 1 | 14 | ||||||
TA = –40°C to 85°C, SN74AHC08 | 1 | 14 | ||||||
TA = –40°C to 125°C Recommended, SN74AHC08 | 1 | 14 |