SCLS236L October 1995 – February 2024 SN54AHC08 , SN74AHC08
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
SN74AHC08 | UNIT | |||
---|---|---|---|---|
MIN | MAX | |||
VOL(P) | Quiet output, maximum dynamic VOL | 0.8 | V | |
VOL(V) | Quiet output, minimum dynamic VOL | –0.8 | V | |
VOH(V) | Quiet output, minimum dynamic VOH | 4.4 | V | |
VIH(D) | High-level dynamic input voltage | 3.5 | V | |
VIL(D) | Low-level dynamic input voltage | 1.5 | V |