SCLS525C July 2003 – April 2024 SN74AHC125-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
1 OE | 1 | I | Output enable |
1A | 2 | I | Input |
1Y | 3 | O | Output |
2 OE | 4 | I | Output enable |
2A | 5 | I | Input |
2Y | 6 | O | Output |
3 OE | 8 | I | Output enable |
3A | 9 | I | Input |
3Y | 10 | I | Output |
4 OE | 13 | I | Output enable |
4A | 12 | I | Input |
4Y | 11 | O | Output |
GND | 7 | — | Ground |
VCC | 14 | I | Supply voltage |
Thermal Pad(2) | — |
The thermal pad can be connected to GND or left floating. Do not connect to any other signal or supply. |