SGDS015A February 2002 – December 2024 SN74AHC125Q
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | TA = 25°C | MIN | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | |||||||
tPLH | A | Y | CL = 15 pF | 5.6 | 8 | 1 | 9.5 | ns | |
tPHL | 5.6 | 8 | 1 | 9.5 | |||||
tPZH | OE | Y | CL = 15 pF | 5.4 | 8 | 1 | 9.5 | ns | |
tPZL | 5.4 | 8 | 1 | 9.5 | |||||
tPHZ | OE | Y | CL = 15 pF | 7 | 9.7 | 1 | 11.5 | ns | |
tPLZ | 7 | 9.7 | 1 | 11.5 | |||||
tPLH | A | Y | CL = 50 pF | 8.1 | 11.5 | 1 | 13 | ns | |
tPHL | 8.1 | 11.5 | 1 | 13 | |||||
tPZH | OE | Y | CL = 50 pF | 7.9 | 11.5 | 1 | 13 | ns | |
tPZL | 7.9 | 11.5 | 1 | 13 | |||||
tPHZ | OE | Y | CL = 50 pF | 9.5 | 13.2 | 1 | 15 | ns | |
tPLZ | 9.5 | 13.2 | 1 | 15 |