SGDS015A February 2002 – December 2024 SN74AHC125Q
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | TA = 25°C | MIN | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | |||||||
tPLH | A | Y | CL = 15 pF | 3.8 | 5.5 | 1 | 6.5 | ns | |
tPHL | 3.8 | 5.5 | 1 | 6.5 | |||||
tPZH | OE | Y | CL = 15 pF | 3.6 | 5.1 | 1 | 6 | ns | |
tPZL | 3.6 | 5.1 | 1 | 6 | |||||
tPHZ | OE | Y | CL = 15 pF | 4.6 | 6.8 | 1 | 8 | ns | |
tPLZ | 4.6 | 6.8 | 1 | 8 | |||||
tPLH | A | Y | CL = 50 pF | 5.3 | 7.5 | 1 | 8.5 | ns | |
tPHL | 5.3 | 7.5 | 1 | 8.5 | |||||
tPZH | OE | Y | CL = 50 pF | 5.1 | 7.1 | 1 | 8 | ns | |
tPZL | 5.1 | 7.1 | 1 | 8 | |||||
tPHZ | OE | Y | CL = 50 pF | 6.1 | 8.8 | 1 | 10 | ns | |
tPLZ | 6.1 | 8.8 | 1 | 10 |