SCLS929 august 2023 SN74AHC126-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The SN74AHC126-Q1 devices are quadruple bus buffer gates featuring independent line drivers with 3-state outputs.
For the high-impedance state during power up or power down, OE can be tied to GND through a pull-down resistor; the minimum value of the resistor is determined by the current-sourcing capability of the drive.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE (NOM)(3) |
---|---|---|---|
SN74AHC126-Q1 | BQA (WQFN, 14) | 3 mm × 2.5 mm | 3 mm × 2.5 mm |
PW (TSSOP, 14) | 5 mm × 6.4 mm | 5 mm × 4.4 mm |