SCLS929 august 2023 SN74AHC126-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
1OE | 1 | I | Channel 1, output enable |
1A | 2 | I | Channel 1, A input |
1Y | 3 | O | Channel 1, Y output |
2OE | 4 | I | Channel 2, output enable |
2A | 5 | I | Channel 2, A input |
2Y | 6 | O | Channel 2, Y output |
GND | 7 | G | Ground |
3Y | 8 | O | Channel 3, Y output |
3A | 9 | I | Channel 3, A input |
3OE | 10 | I | Channel 3, OE input |
4Y | 11 | O | Channel 4, Y output |
4A | 12 | I | Channel 4, A input |
4OE | 13 | I | Channel 4, OE input |
VCC | 14 | P | Positive supply |
Thermal Pad(2) | — | Thermal pad; connect to GND or leave floating |