SCLS365K May 1996 – February 2024 SN74AHC132
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | TA = 25°C | SN74AHC132 | TA = –40°C to 125°C SN74AHC132 | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
tPLH | A or B | Y | CL = 15 pF | 3.9(1) | 7.7(1) | 1 | 9 | 1 | 10 | ns | |
tPHL | 3.9(1) | 7.7(1) | 1 | 9 | 1 | 10 | |||||
tPLH | A or B | Y | CL = 50 pF | 5.3 | 9.7 | 1 | 11 | 1 | 12 | ns | |
tPHL | 5.3 | 9.7 | 1 | 11 | 1 | 12 |