SCLS365K May 1996 – February 2024 SN74AHC132
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The SN7AHC132 device is a quadruple positive-NAND
gate designed for 2V to 5.5V VCC operation. This device performs the
Boolean function
Y = A ×
B or Y = A +
B in positive logic.
Schmitt-trigger inputs provide added noise immunity and support for slow input signal transitions.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
SN7AHC132 | BQA (WQFN, 14) | 3mm × 2.5mm | 3mm × 2.5mm |
D (SOIC, 14) | 8.65mm × 6mm | 8.65mm × 3.9mm | |
DB (SSOP, 14) | 6.2mm × 7.8mm | 6.2mm × 5.3mm | |
DGV (TVSOP, 14) | 3.6mm × 6.4mm | 3.6mm × 4.4mm | |
PW (TSSOP, 14) | 5mm × 6.4mm | 5mm × 4.4mm | |
RGY (VQFN, 14) | 3.5mm × 3.5mm | 3.5mm × 3.5mm | |
N (PDIP, 14) | 19.3mm × 9.4mm | 19.3mm × 6.35mm | |
NS (SOP, 14) | 10.2mm × 7.8mm | 5.3mm × 10.3mm |