SCLS365K May 1996 – February 2024 SN74AHC132
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | SN74AHC132 | UNIT | |||
---|---|---|---|---|---|
MIN | TYP | MAX | |||
VOL(P) | Quiet output, maximum dynamic VOL | 0.45 | 0.8 | V | |
VOL(V) | Quiet output, minimum dynamic VOL | –0.35 | –0.8 | V | |
VOH(V) | Quiet output, minimum dynamic VOH | 4.8 | V | ||
VIH(D) | High-level dynamic input voltage | 3.5 | V | ||
VIL(D) | Low-level dynamic input voltage | 1.5 | V |