SCLS365K May 1996 – February 2024 SN74AHC132
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | VCC | TA = 25°C | SN74AHC132 | –40°C to 125°C SN74AHC132 | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
VT+ Positive-going input threshold voltage | 3 V | 1.2 | 2.2 | 1.2 | 2.2 | 1.2 | 2.2 | V | |||
4.5 V | 1.75 | 3.15 | 1.75 | 3.15 | 1.75 | 3.15 | |||||
5.5 V | 2.15 | 3.85 | 2.15 | 3.85 | 2.15 | 3.85 | |||||
VT– Negative-going input threshold voltage | 3 V | 0.9 | 1.9 | 0.9 | 1.9 | 0.9 | 1.9 | V | |||
4.5 V | 1.35 | 2.75 | 1.35 | 2.75 | 1.35 | 2.75 | |||||
5.5 V | 1.65 | 3.35 | 1.65 | 3.35 | 1.65 | 3.35 | |||||
ΔVT Hysteresis (VT+ – VT–) | 3 V | 0.3 | 1.2 | 0.3 | 1.2 | 0.3 | 1.2 | V | |||
4.5 V | 0.4 | 1.4 | 0.4 | 1.4 | 0.4 | 1.4 | |||||
5.5 V | 0.5 | 1.6 | 0.5 | 1.6 | 0.5 | 1.6 | |||||
VOH | IOH = –50 µA | 2 V | 1.9 | 2 | 1.9 | 1.9 | V | ||||
3 V | 2.9 | 3 | 2.9 | 2.9 | |||||||
4.5 V | 4.4 | 4.5 | 4.4 | 4.4 | |||||||
IOH = –4 mA | 3 V | 2.58 | 2.48 | 2.48 | |||||||
IOH = –8 mA | 4.5 V | 3.94 | 3.8 | 3.8 | |||||||
VOL | IOL = 50 µA | 2 V | 0.1 | 0.1 | 0.1 | V | |||||
3 V | 0.1 | 0.1 | 0.1 | ||||||||
4.5 V | 0.1 | 0.1 | 0.1 | ||||||||
IOL = 4 mA | 3 V | 0.36 | 0.44 | 0.44 | |||||||
IOL = 8 mA | 4.5 V | 0.36 | 0.44 | 0.44 | |||||||
II | VI = 5.5 V or GND | 0 V to 5.5 V | ±0.1 | ±1 | ±1 | µA | |||||
ICC | VI = VCC or GND IO = 0 | 5.5 V | 2 | 20 | 20 | µA | |||||
Ci | VI = VCC or GND | 5 V | 1.9 | 10 | 10 | 10 | pF |