SCLS258M December 1995 – April 2024 SN54AHC138 , SN74AHC138
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | TA = 25°C | SN54AHC138 | SN74AHC138 | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
tPLH | A, B, C | Any Y | CL = 15pF | 8.2(1) | 11.4(1) | 1(1) | 13(1) | 1 | 13 | ns | |
tPHL | 8.2(1) | 11.4(1) | 1(1) | 13(1) | 1 | 13 | |||||
tPLH | G1 | Any Y | CL = 15pF | 8.1(1) | 12.8(1) | 1(1) | 15(1) | 1 | 15 | ns | |
tPHL | 8.1(1) | 12.8(1) | 1(1) | 15(1) | 1 | 15 | |||||
tPLH | G2A, G2B | Any Y | CL = 15pF | 8.2(1) | 11.4(1) | 1(1) | 13.5(1) | 1 | 13.5 | ns | |
tPHL | 8.2(1) | 11.4(1) | 1(1) | 13.5(1) | 1 | 13.5 | |||||
tPLH | A, B, C | Any Y | CL = 50pF | 10 | 15.8 | 1 | 18 | 1 | 18 | ns | |
tPHL | 10 | 15.8 | 1 | 18 | 1 | 18 | |||||
tPLH | G1 | Any Y | CL = 50pF | 10.6 | 16.3 | 1 | 18.5 | 1 | 18.5 | ns | |
tPHL | 10.6 | 16.3 | 1 | 18.5 | 1 | 18.5 | |||||
tPLH | G2A, G2B | Any Y | CL = 50pF | 10.7 | 14.9 | 1 | 17 | 1 | 17 | ns | |
tPHL | 10.7 | 14.9 | 1 | 17 | 1 | 17 |