SCLSA05 March 2024 SN74AHC139-Q1
PRODUCTION DATA
The SN74AHC139-Q1 contains two 2-line to 4-line decoders/demultiplexers. These devices are designed to be used in high-performance memory-decoding or data-routing applications requiring very short propagation delay times. In high-performance memory systems, these decoders can be used to minimize the effects of system decoding. When used with high-speed memories utilizing a fast enable circuit, the delay times of these decoders and the enable time of the memory usually are less than the typical access time of the memory. This means that the effective system delay introduced by the decoders is negligible.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE (NOM)(3) |
---|---|---|---|
SN74AHC139-Q1 | BQB (WQFN, 16) | 3.5mm × 2.5mm | 3.5mm × 2.5mm |
PW (TSSOP, 16) | 6.4mm × 5mm | 5mm × 4.4mm |