Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
SNx4AHC14 Hex Schmitt-Trigger Inverters
1 Features
- ESD protection exceeds JESD 22:
- 2000V Human-Body Model
(A114-A)
- 200V Machine Model
(A115-A)
- 1000V Charged-Device
Model (C101)
- Operating range: 2V to 5.5V
- ±8mA output drive at 5V
- Schmitt-Trigger inputs enable input noise
resistance
- Low power consumption: 20µA maximum
ICC
- Latch-up performance exceeds 250mA
per JESD 17