SCLS238P October 1995 – February 2024 SN54AHC14 , SN74AHC14
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PIN | TYPE(1) | DESCRIPTION | ||
---|---|---|---|---|
NAME | SOIC, SSOP, TVSOP, CDIP, PDIP, SO, TSSOP, CFP, VQFN | LCCC | ||
1A | 1 | 2 | I | Channel 1 Input |
1Y | 2 | 3 | O | Channel 1 Output |
2A | 3 | 4 | I | Channel 2 Input |
2Y | 4 | 6 | O | Channel 2 Output |
3A | 5 | 8 | I | Channel 3 Input |
3Y | 6 | 9 | O | Channel 3 Output |
4A | 9 | 13 | I | Channel 4 Input |
4Y | 8 | 12 | O | Channel 4 Output |
5A | 11 | 16 | I | Channel 5 Input |
5Y | 10 | 14 | O | Channel 5 Output |
6A | 13 | 19 | I | Channel 6 Input |
6Y | 12 | 18 | O | Channel 6 Output |
GND | 7 | 10 | — | Ground |
NC | — | 1, 5, 7, 11, 15, 17 | — | No internal connection |
VCC | 14 | 20 | — | Power supply |