SCLS238P October 1995 – February 2024 SN54AHC14 , SN74AHC14
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|
VT+ | Positive-going input threshold voltage | VCC = 3 V | 1.2 | 2.2 | V | |||||
VCC = 4.5 V | 1.75 | 3.15 | ||||||||
VCC = 5.5 V | 2.15 | 3.85 | ||||||||
VT– | Negative-going input threshold voltage | VCC = 3 V | 0.9 | 1.9 | V | |||||
VCC = 4.5 V | 1.35 | 2.75 | ||||||||
VCC = 5.5 V | 1.65 | 3.35 | ||||||||
ΔVT | Hysteresis (VT+ – VT–) | VCC = 3 V | 0.3 | 1.2 | V | |||||
VCC = 4.5 V | 0.4 | 1.4 | ||||||||
VCC = 5.5 V | 0.5 | 1.6 | ||||||||
VOH | IOH = –50 µA | VCC = 2 V | 1.9 | 2 | V | |||||
VCC = 3 V | 2.9 | 3 | ||||||||
VCC = 4.5 V | 4.4 | 4.5 | ||||||||
IOH = –4 mA, VCC = 3 V | TA = 25°C | 2.58 | ||||||||
SNx4AHC14 | 2.48 | |||||||||
IOL = –8 mA, VCC = 4.5 V | TA = 25°C | 3.94 | ||||||||
SNx4AHC14 | 3.8 | |||||||||
VOL | IOH = 50 µA | VCC = 2 V | 0.1 | V | ||||||
VCC = 3 V | 0.1 | |||||||||
VCC = 4.5 V | 0.1 | |||||||||
IOH = 4 mA, VCC = 3 V | TA = 25°C | 0.36 | ||||||||
SN54AHC14 | 0.5 | |||||||||
SN74AHC14 | TA = –40°C to 85°C | 0.44 | ||||||||
TA = –40°C to 125°C | 0.5 | |||||||||
IOL = 8 mA, VCC = 4.5 V | TA = 25°C | 0.36 | ||||||||
SN54AHC14 | 0.5 | |||||||||
SN74AHC14 | TA = –40°C to 85°C | 0.44 | ||||||||
TA = –40°C to 125°C | 0.5 | |||||||||
II | VI = 5.5 V or GND, VCC = 0 V to 5.5 V | TA = 25°C | ±0.1 | µA | ||||||
SNx4AHC14 | ±1(1) | |||||||||
ICC | VI = VCC or GND, IO = 0, VCC = 5.5 V | TA = 25°C | 1 | µA | ||||||
SNx4AHC14 | 20 | |||||||||
CI | VI = VCC or GND, VCC = 5 V | TA = 25°C | 2 | 10 | pF | |||||
SN74AHC14 | 10 | |||||||||
Cpd | Power dissipation capacitance | No load, f = 1 MHz, VCC = 5 V | 9 | pF | ||||||
NOISE(2) | ||||||||||
VOL(P) | Quiet output, maximum dynamic VOL | VCC = 5 V, CL = 50 pF, TA = 25°C | 0.8 | V | ||||||
VOL(V) | Quiet output, minimum dynamic VOL | VCC = 5 V, CL = 50 pF, TA = 25°C | –0.4 | V | ||||||
VOH(V) | Quiet output, minimum dynamic VOH | VCC = 5 V, CL = 50 pF, TA = 25°C | 4.6 | V | ||||||
VIH(D) | High-level dynamic input voltage | VCC = 5 V, CL = 50 pF, TA = 25°C | 3.5 | V | ||||||
VIL(D) | Low-level dynamic input voltage | VCC = 5 V, CL = 50 pF, TA = 25°C | 1.5 | V |