SCLS345L May 1996 – July 2024 SN54AHC157 , SN74AHC157
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | ||||
---|---|---|---|---|---|---|
VCC | Supply voltage range | –0.5 | 7 | V | ||
VI(2) | Input voltage range | –0.5 | 7 | V | ||
VO(2) | Output voltage range | –0.5 | VCC + 0.5 | V | ||
IIK | Input clamp current | (VI < 0) | –20 | mA | ||
IOK | Output clamp current | (VO < 0 or VO > VCC) | ±20 | mA | ||
IO | Continuous output current | (VO = 0 to VCC) | ±25 | mA | ||
Continuous current through VCC or GND | ±50 | mA | ||||
Tstg | Storage temperature range | –65 | 150 | °C |