SCAS969 February 2024 SN74AHC164-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | VCC | TA = 25°C | -40°C to 85°C | -40°C to 125°C | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | ||||||
Fmax | - | - | CL = 15pF | 3.3V ± 0.3V | 95 | 170 | 80 | 0 | 70 | MHz | ||||
5V ± 0.5V | 135 | 240 | 115 | 115 | MHz | |||||||||
CL = 50pF | 3.3V ± 0.3V | 55 | 130 | 50 | 50 | MHz | ||||||||
5V ± 0.5V | 120 | 180 | 95 | 95 | MHz | |||||||||
tPLH | CLK | Q | CL = 15pF | 3.3V ± 0.3V | 5.8 | 11 | 1 | 13 | 1 | 16 | ns | |||
tPHL | CLK | Q | CL = 15pF | 3.3V ± 0.3V | 5.8 | 11 | 1 | 13 | 1 | 16 | ns | |||
tPHL | CLR | Q | CL = 15pF | 3.3V ± 0.3V | 4.5 | 11.4 | 1 | 13.5 | 1 | 16 | ns | |||
tPLH | CLK | Q | CL = 50pF | 3.3V ± 0.3V | 7.5 | 14.5 | 1 | 16.5 | 1 | 20.5 | ns | |||
tPHL | CLK | Q | CL = 50pF | 3.3V ± 0.3V | 7.5 | 14.5 | 1 | 16.5 | 1 | 20.5 | ns | |||
tPHL | CLR | Q | CL = 50pF | 3.3V ± 0.3V | 6 | 14.9 | 1 | 17 | 1 | 20.5 | ns | |||
tPLH | CLK | Q | CL = 15pF | 5V ± 0.5V | 4.5 | 9 | 1 | 10.5 | 1 | 11.5 | ns | |||
tPHL | CLK | Q | CL = 15pF | 5V ± 0.5V | 4.5 | 9 | 1 | 10.5 | 1 | 11.5 | ns | |||
tPHL | CLR | Q | CL = 15pF | 5V ± 0.5V | 3 | 7.6 | 1 | 9 | 1 | 11 | ns | |||
tPLH | CLK | Q | CL = 50pF | 5V ± 0.5V | 6.4 | 11 | 1 | 12.5 | 1 | 14 | ns | |||
tPHL | CLK | Q | CL = 50pF | 5V ± 0.5V | 6.4 | 11 | 1 | 12.5 | 1 | 14 | ns | |||
tPHL | CLR | Q | CL = 50pF | 5V ± 0.5V | 4.2 | 9.6 | 1 | 11 | 1 | 13.5 | ns |