SCLS992 November 2023 SN74AHC165-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The SN74AHC165-Q1 device is an 8-bit parallel-load shift register. The shift or load input (SH/LD) is used to asynchronously load the values at the register data inputs (A-H) into the internal memory registers. The device has a serial data input (SER) to allow for daisy-chain connection of multiple shift register devices.