SCLS992 November 2023 SN74AHC165-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The SN74AHC165-Q1 device contains an 8-bit serial-in, parallel-out shift register that feeds an 8-bit D-type storage register. The storage register has parallel 3-state outputs. Separate clocks are provided for both the shift and storage registers. The shift register has a direct overriding clear (SRCLR) input, a serial (SER) input, and a serial output for cascading. When the output-enable (OE) input is high, all outputs except QH′ are in the high-impedance state.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE (NOM)(3) |
---|---|---|---|
SN74AHC165-Q1 | BQB (WQFN, 16) | 3.6 mm × 2.6 mm | 3.6 mm × 2.6 mm |
PW (TSSOP, 16) | 5 mm × 6.4 mm | 5 mm × 4.4 mm |