SCLS425H June 1998 – July 2024 SN74AHC174
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
LOAD CAPACITANCE | TA = 25°C | SN74AHC174 | UNIT | |||
---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | |||||
fmax | CL = 15 pF | 1301 | 2401 | 110 | MHz | ||||
CL = 50 pF | 90 | 180 | 80 | ||||||
tPHL | CLR | Any Q | CL = 15 pF | 31 | 7.61 | 1 | 9 | ns | |
tPLH | CLK | Any Q | CL = 15 pF | 4.11 | 7.21 | 1 | 8.5 | ns | |
tPHL | 4.11 | 7.21 | 1 | 8.5 | |||||
tPHL | CLR | Any Q | CL = 50 pF | 4.2 | 9.6 | 1 | 11 | ns | |
tPLH | CLK | Any Q | CL = 50 pF | 5.5 | 9.2 | 1 | 10.5 | ns | |
tPHL | 5.5 | 9.2 | 1 | 10.5 | |||||
tsk(o) | CL = 50 pF | 12 | 1 | ns |