SCLS425H June 1998 – July 2024 SN74AHC174
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | 2 | 5.5 | V | |
VIH | High-level input voltage | VCC = 2 V | 1.5 | V | |
VCC = 3 V | 2.1 | ||||
VCC = 5.5 V | 3.85 | ||||
VIL | Low-level input voltage | VCC = 2 V | 0.5 | V | |
VCC = 3 V | 0.9 | ||||
VCC = 5.5 V | 1.65 | ||||
VI | Input voltage | 0 | 5.5 | V | |
VO | Output voltage | 0 | VCC | V | |
IOH | High-level output current | VCC = 2 V | –50 | µA | |
VCC = 3.3 V ± 0.3 V | –4 | mA | |||
VCC = 5 V ± 0.5 V | –8 | ||||
IOL | Low-level output current | VCC = 2 V | 50 | µA | |
VCC = 3.3 V ± 0.3 V | 4 | mA | |||
VCC = 5 V ± 0.5 V | 8 | ||||
Δt/Δv | Input transition rise or fall rate | VCC = 3.3 V ± 0.3 V | 100 | ns/V | |
VCC = 5 V ± 0.5 V | 20 | ||||
TA | Operating free-air temperature | –40 | 85 | °C |