SCLS425H June 1998 – July 2024 SN74AHC174
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The 'AHC174 devices are positive-edge-triggered D-type flip-flops with a direct clear (CLR) input and are designed for 2V to 5.5V VCC operation.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
SN74AHC174 | D (SOIC, 16) | 9.9mm × 6mm | 9.9mm × 3.9mm |
DB (SSOP, 16) | 6.2mm × 7.8mm | 6.2mm × 5.3mm | |
N (PDIP, 16) | 19.3mm × 9.4mm | 19.3mm × 6.35mm | |
PW (TSSOP, 16) | 5mm × 6.4mm | 5mm × 4.4mm |