SCLS425H June 1998 – July 2024 SN74AHC174
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | VCC | TA = 25°C | SN74AHC174 | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | |||||
VOH | IOH = –50 µA | 2 V | 1.9 | 2 | 1.9 | V | |||
3 V | 2.9 | 3 | 2.9 | ||||||
4.5 V | 4.4 | 4.5 | 4.4 | ||||||
IOH = –4 mA | 3 V | 2.58 | 2.48 | ||||||
IOH = –8 mA | 4.5 V | 3.94 | 3.8 | ||||||
VOL | IOL = 50 µA | 2 V | 0.1 | 0.1 | |||||
3 V | 0.1 | 0.1 | V | ||||||
4.5 V | 0.1 | 0.1 | |||||||
IOL = 4 mA | 3 V | 0.36 | 0.44 | ||||||
IOL = 8 mA | 4.5 | 0.36 | 0.44 | ||||||
II | VI = 5.5 V or GND | 0 V to 5.5 V | ± 0.1 | ±1 | µA | ||||
ICC | VI = V CCor GND, | IO = 0 | 5.5 V | 4 | 40 | µA | |||
Ci | VI = VCC or GND | 5 V | 1.7 | 10 | 10 | pF |