SCLS957A August 2023 – October 2023 SN74AHC1G02-Q1
PRODUCTION DATA
PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | VCC | TA = 25°C | -40°C to 85°C | -40°C to 125°C | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | ||||||
TPHL | A or B | Y | CL = 15 pF | 3.3 V ± 0.3 V | 5 | 7.1 | 1 | 8.5 | 1 | 9.5 | ns | |||
TPLH | A or B | Y | CL = 15 pF | 3.3 V ± 0.3 V | 5 | 7.1 | 1 | 8.5 | 1 | 9.5 | ns | |||
TPHL | A or B | Y | CL = 50 pF | 3.3 V ± 0.3 V | 7.5 | 10.6 | 1 | 12 | 1 | 13 | ns | |||
TPLH | A or B | Y | CL = 50 pF | 3.3 V ± 0.3 V | 7.5 | 10.6 | 1 | 12 | 1 | 13 | ns | |||
TPHL | A or B | Y | CL = 15 pF | 5 V ± 0.5 V | 3.6 | 5.5 | 1 | 6 | 1 | 6.5 | ns | |||
TPLH | A or B | Y | CL = 15 pF | 5 V ± 0.5 V | 3.6 | 5.5 | 1 | 6 | 1 | 6.5 | ns | |||
TPHL | A or B | Y | CL = 50 pF | 5 V ± 0.5 V | 5.1 | 6 | 1 | 6.5 | 1 | 7 | ns | |||
TPLH | A or B | Y | CL = 50 pF | 5 V ± 0.5 V | 5.1 | 6 | 1 | 6.5 | 1 | 7 | ns |