This device contains a single 2-input NOR
gate that performs the Boolean function Y = A × B
or Y = A + B in positive logic.
Package
Information
PART NUMBER |
PACKAGE(1) |
PACKAGE
SIZE(2) |
BODY SIZE(3) |
SN74AHC1G02 |
DBV (SOT-23, 5) |
2.9 mm x 2.8 mm |
2.9 mm x 1.6 mm |
DCK (SC-70, 5) |
2 mm x 2.1 mm |
2 mm × 1.25 mm |
DRL (SOT-553,
5) |
1.6 mm x 1.6 mm |
1.6 mm × 1.2 mm |
(1) For all available packages, see the orderable addendum at the end of
the data sheet.
(2) The package size (length × width) is a
nominal value and includes pins, where applicable.
(3) The body size (length × width) is a
nominal value and does not include pins.